您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HGL-45F 45° Elbow Swivel Int. Thread, IP68
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Fittings with swivel internal thread
CAD模型選擇
{hellermann_tyton/19/1439/1455/hgl_45f_45_verschraubung_ip68.prj},{NB=166-24404},{IDNR=166-24404},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=2.000},{QUANTITY_IN38=2.000},{PRICE_EUR_N=15.320},{TAX_N=0.190},{B=14.000},{BAF=44.000},{BD=46.000},{C=115.000},{C2=49.000},{CNL=38.000},{D=63.000},{E=39.000},{F=52.000},{F2=60.000},{HEXAC=64.000},{HEXL=6.000},{L=48.500},{LMCL=13.000},{MHEXL=10.000},{NDM=50.000},{R=57.250},{RD=42.500},{RL=42.000},{SMCL=5.000},{SW=60.000},{TFL=5.000},{TFL2=2.250},{TFL3=2.000},{VER=1.000},{W=2.000},{X=57.000},{Y=8.000},{LG=14.0},{M=115},{N=63},{O=39.0},{P=52},{PWID=1273},{DESCRIPTION14=45° Kunststoffverschraubung schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
Identification
ⁿ/ₐ
Short Description
ⁿ/ₐ
Manufacturer type description
ⁿ/ₐ
Material
ⁿ/ₐ
Color
ⁿ/ₐ
Length
[mm]
Package quantity
ⁿ/ₐ
Minimum Order Quantity
ⁿ/ₐ
Nominal diameter
[mm]
Nominal diameter, imperial
ⁿ/ₐ
Operating temperature
ⁿ/ₐ
Internal diameter min.
[mm]
External diameter max.
[mm]
Product datasheet
ⁿ/ₐ
Thread
ⁿ/ₐ
Thread length
[mm]
Length
[mm]
External diameter max.
[mm]
Minimum bore size
[mm]
SW thread
[mm]
HellermannTyton 166-24400
166-24400
45° Non-metallic fitting,...
HGL16-45F-M20
Polyamide, nickel-plated ...
Black (BK)
68
1.000
10.000
16
Others
-50 °C to +135 °C
14
29
Produktdatenblatt
M20x1.5
14.0
68
29
14.0
24
HellermannTyton 166-24401
166-24401
45° Non-metallic fitting,...
HGL21-45F-M20
Polyamide, nickel-plated ...
Black (BK)
75
1.000
10.000
21
Others
-50 °C to +135 °C
14
32
Produktdatenblatt
M20x1.5
14.0
75
32
14.0
24
HellermannTyton 166-24402
166-24402
45° Non-metallic fitting,...
HGL28-45F-M25
Polyamide, nickel-plated ...
Black (BK)
88
1.000
10.000
28
Others
-50 °C to +135 °C
19
44
Produktdatenblatt
M25x1.5
15.0
88
44
19.0
29
HellermannTyton 166-24403
166-24403
45° Non-metallic fitting,...
HGL34-45F-M32
Polyamide, nickel-plated ...
Black (BK)
99
1.000
10.000
34
Others
-50 °C to +135 °C
24.5
51
Produktdatenblatt
M32x1.5
16.0
99
51
24.5
38
HellermannTyton 166-24404
166-24404
45° Non-metallic fitting,...
HGL42-45F-M50
Polyamide, nickel-plated ...
Black (BK)
115
1.000
2.000
42
Others
-50 °C to +135 °C
39
63
Produktdatenblatt
M50x1.5
14.0
115
63
39.0
52
HellermannTyton 166-24405
166-24405
45° Non-metallic fitting,...
HGL54-45F-M50
Polyamide, nickel-plated ...
Black (BK)
135
1.000
2.000
54
Others
-50 °C to +135 °C
39
76
Produktdatenblatt
M50x1.5
14.0
135
76
39.0
52
HellermannTyton 166-24407
166-24407
45° Non-metallic fitting,...
HGL16-45F-PG16
Polyamide, nickel-plated ...
Black (BK)
68
1.000
10.000
16
Others
-50 °C to +135 °C
14
29
Produktdatenblatt
PG16
14.0
68
29
14.0
24
HellermannTyton 166-24408
166-24408
45° Non-metallic fitting,...
HGL21-45F-PG16
Polyamide, nickel-plated ...
Black (BK)
75
1.000
10.000
21
Others
-50 °C to +135 °C
14
32
Produktdatenblatt
PG16
14.0
75
32
14.0
24
HellermannTyton 166-24409
166-24409
45° Non-metallic fitting,...
HGL28-45F-PG21
Polyamide, nickel-plated ...
Black (BK)
88
1.000
10.000
28
Others
-50 °C to +135 °C
19
44
Produktdatenblatt
PG21
15.0
88
44
19.0
29
HellermannTyton 166-24410
166-24410
45° Non-metallic fitting,...
HGL34-45F-PG29
Polyamide, nickel-plated ...
Black (BK)
99
1.000
10.000
34
Others
-50 °C to +135 °C
24.5
51
Produktdatenblatt
PG29
16.0
99
51
24.5
38
Previews
3D
尺寸
2D